HUBBELL
CL-F02-8-S CLAMP FLAT CABLE 2.62W X 4.77H
CL-F02-8-S CLAMP FLAT CABLE 2.62W X 4.77H

CL-F02-8-S CLAMP FLAT CABLE 2.62W X 4.77H

Brand:

Gleason Reel

Catalog ID:

CL-F02-8-S

CLAMP FLAT CABLE 2.62W X 4.77H

Product details

General

Clamping Element Design

Flat Clamp

Finish Type

Orange polyester powder

Material - Hardware

Stainless Steel, Clamping Pads Are Neoprene

Series

  • C40
  • C50
  • C60
  • I110
  • I115

Type

Cable Clamp

Dimensions

Overall Width

4.5

Width - Window

2.62 in

Resources and downloads