HUBBELL
JB-04-10-W J-BOX NEMA4 10X8X4
JB-04-10-W J-BOX NEMA4 10X8X4

JB-04-10-W J-BOX NEMA4 10X8X4

Brand:

Gleason Reel

Catalog ID:

JB-04-10-W

J-BOX NEMA4 10X8X4

Product details

General

Catalog Number

JB-04-10-W

Mounting Type

Wall Mount

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

4

Dimension - Height inch

10

Overall Width

8

Certifications And Compliance

Nema Rating

NEMA 4

Resources and downloads

Specifications