text.skipToContent text.skipToNavigation

JB-04-14-W

by Gleason Reel 

Catalog ID: JB-04-14-W

J-BOX NEMA4 14X12X6

Product Details

General

Mounting Type Wall Mount
Series
  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162
Type Electrical Box

Dimensions

Depth 6
Dimension - Height inch 14
Overall Width 12

Certifications and Compliance

Nema Rating NEMA 4