HUBBELL
JB-12-14-W J-BOX NEMA12 14X12X6
JB-12-14-W J-BOX NEMA12 14X12X6

JB-12-14-W J-BOX NEMA12 14X12X6

Brand:

Gleason Reel

Catalog ID:

JB-12-14-W

J-BOX NEMA12 14X12X6

Product details

General

Catalog Number

JB-12-14-W

Mounting Type

Wall Mount

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

6

Dimension - Height inch

14

Overall Width

12

Certifications And Compliance

Nema Rating

NEMA 12

Resources and downloads

Specifications