HUBBELL
JB-12-16-R6 J-BOX NEMA12 16X14X6
JB-12-16-R6 J-BOX NEMA12 16X14X6

JB-12-16-R6 J-BOX NEMA12 16X14X6

Brand:

Gleason Reel

Catalog ID:

JB-12-16-R6

J-BOX NEMA12 16X14X6

Product details

General

Mounting Type

Rail Mounted

Series

  • C50
  • C60
  • I110
  • I120
  • I130
  • I150
  • I160
  • I152
  • I162

Type

Electrical Box

Dimensions

Depth

6

Dimension - Height inch

16

Overall Width

14

Certifications And Compliance

Nema Rating

NEMA 12

Resources and downloads