JB-13-12-R6 J-BOX NEMA13 12X10X5
Request a Quote
Brand:
Gleason Reel
Catalog ID:
JB-13-12-R6
J-BOX NEMA13 12X10X5
Product details
Resources and downloads
Product details
General
Mounting Type
Rail Mounted
Series
C50
C60
I110
I120
I130
I150
I160
I152
I162
Type
Electrical Box
Dimensions
Depth
5
Dimension - Height inch
12
Overall Width
10
Certifications And Compliance
Nema Rating
NEMA 13
Resources and downloads
Specifications
JB-13-12-R6 Specification Sheet