HUBBELL
TC-05.5 Tow chain 5.5ft Length
TC-05.5 Tow chain 5.5ft Length

TC-05.5 Tow chain 5.5ft Length

Brand:

Gleason Reel

Catalog ID:

TC-05.5

Tow chain 5.5ft Length

Product details

General

Load Capacity

350

Series

  • C50
  • C60
  • I110

Type

Tow Chain

Dimensions

Length

5.5 in

Overall Length

66

Resources and downloads