text.skipToContent text.skipToNavigation

FR05-09

By Gleason Reel 

Catalog ID: FR05-09

By Gleason Reel
$838.02 USD
Catalog ID:  FR05-09
Festoon Kit, Nylon Trolleys (9), 0.60-0.94" O.D. Round Cable/Hose Saddle
  • Features Lock 'n Roll nylon trolleys and all necessary wire rope and hardware for complete festoon system
  • Each Trolley has 15lb weight capacity
  • Fits standard wire rope from 3/16" O.D. - 3/8" O.D. diameter
  • Cable/hose must be ordered separately

More Options

Product Details

General

Cable Type Round
Material Nylon
Product Category Festoons
Type Festoon Kit
UPC 783246003522

Resources and Downloads

Brochures