HUBBELL
Image not found_2
Image not found_2

WF-05-36 Festoon Kit, Steel Trolleys (5), 2.1" w Flat Cable Saddle

Brand:

Gleason Reel

Catalog ID:

WF-05-36

Festoon Kit, Steel Trolleys (5), 2.1" w Flat Cable Saddle

  • Features steel trolleys and all necessary wire rope and hardware for complete festoon system
  • Each trolley has 15 lbs. weight capacity
  • Fits standard wire rope with a maximum O.D. of 1/4 in.
  • Cable must be ordered separately

Product details

General

Cable Type

Flat

Catalog Number

WF-05-36

Material

Steel

Product Category

Festoons

Type

Festoon Kit

UPC

783246002877