HUBBELL
WBP_HBLFMC90DG_PRODIMAGE
WBP_HBLFMC90DG_PRODIMAGE

FloorTrak PRO, Track, 90 Degree Section, Dark Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLFMC90DG

FloorTrak PRO, Track, Cover and Base, 90 Degree Section, Surface and Variable edges included, Splices included, Dark Gray

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Lengths can be attached together with low profile splices

Standard Product

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMC90DG

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595061

Certifications And Compliance

Industry Standard(s)

UL 5

Logistics

Carton Quantity

1

Pallet Quantity

330

Resources and downloads