HUBBELL
WBP_HBLFMR6A_PRODIMAGE
WBP_HBLFMR6A_PRODIMAGE

FloorTrak PRO, Track, 3', Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLFMR3A

FloorTrak PRO, Track, Cover and Base, 3', Surface and Variable edges included, Splices included, Aluminum

Standard Product

Product details

General

Application

Trak Base, Cover, 2 Sets of Edges

Catalog Number

HBLFMR3A

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Series

Base and Cover

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585594996

Dimensions

Length

3 ft

Certifications And Compliance

Industry Standard(s)

UL 5

Resources and downloads