HUBBELL
HSCFR_Photo_BW
HSCFR_Photo_BW
play

HSB14FR, Heat Shrink Tubing, 0.250" ID Min.(Exp.), 0.125" ID Max.(Rec.), 12-10 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

Brand:

Burndy

Catalog ID:

HSB14FR

Heat Shrink Tubing, 0.250" ID Min.(Exp.), 0.125" ID Max.(Rec.), 12-10 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Features: Type HS-FR Is A Flexible Polyvinyl Chloride Thin-Wall Heat-Shrink, Offering Insulating, Color Identification And Strain Relieving Properties For Terminations And Splices, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes: 16 AWG To 1000 KCMIL, UL Recognized, 105 DEG C, 600V, Operating Temperatures From -20 DEG C To 105 DEG C With A Shrink Temperature Of 135 DEG C, UL 224, VW-1 Rated, Self-Extinguishing Flame Retardant Properties, Multi-Use Tubing: Insulate, Strain Relief, Easy Identification: Available In Wide Range Of Colors, Low Shrink Temperature: Only Requires Common Hot Air Guns To Apply, Meets MIL-M-23053/Z-206C, Inner Diameter Expanded: 0.25 IN, Inner Diameter After Recovery: 0.125 IN, Conductor Range: 16 - 14 AWG (Code And Flex), Material: Polyvinyl Chloride

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB14FR

Connector Type

THIN WALL TUBES/REELS

EU RoHS Indicator

Yes

Material

Polyvinyl chloride

Sub Brand

HEAT SHRINK

Type

HS-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810265819

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12AWG -8AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings

Videos

play
Heat Shrink Product Overview & Installation