HUBBELL
WBP_HBLALUC57_PRODIMAGE
WBP_HBLALUC57_PRODIMAGE

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLALUC57

Metal Raceway, 5' Cover, HBLALU5000/HBLALU7620 Series

Product details

General

Catalog Number

HBLALUC57

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Cover
  • Material - Anodized Aluminum

Style

Single Channel

Type

Cover Only

UPC

783585110776

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40