HUBBELL
WBP_HBLALUG_PRODIMAGE
WBP_HBLALUG_PRODIMAGE

Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU57G

Metal Raceway, Plate, 1-Gang, StyleLine, HBLALU5000/HBLALU7620 Series

Product details

General

Catalog Number

HBLALU57G

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Rectangular Style Line® Cover
  • Material - Anodized Aluminum

Style

Style Line® Receptacle

Type

Cover Plates

UPC

783585110967

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

5460

Resources and downloads