HUBBELL
WBP_HBLALU5010B_PRODIMAGE
WBP_HBLALU5010B_PRODIMAGE

Metal Raceway, Blank End Fitting, HBLALU5000 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU5010B

Metal Raceway Blank End Fitting, HBLALU5000 Series

  • For closing end of raceway

Product details

General

Catalog Number

HBLALU5010B

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Series

HBLALU5000

Specifications

  • Device Type - Blank End Fitting
  • Material - Anodized Aluminum

Style

Blank

Type

End Fittings

UPC

783585110837

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

5250

Resources and downloads