HUBBELL
WBP_HBLALU5717A_PRODIMAGE
WBP_HBLALU5717A_PRODIMAGE

Metal Raceway, Internal Elbow Coupling, HBLALU5000/HBLALU7620 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU5717A

Metal Raceway Internal Elbow Coupling, HBLALU5000/HBLALU7620 Series

  • For butting two raceway sections to form an internal 90° turn in araceway run

Product details

General

Catalog Number

HBLALU5717A

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000/HBLALU7620 Series

Material

Aluminum

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Internal Corner Coupling
  • Material - Anodized Aluminum

Style

Internal Corner Coupling

Type

Miscellaneous Fittings

UPC

783585110882

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25