HUBBELL
WBP_HBLALU20GB612U_PRODIMAGE
WBP_HBLALU20GB612U_PRODIMAGE
WBP_HBLALU20GB612U_app_PRODIMAGE

6 Foot Aluminum PlugTrak®, 15 A, Single Circuit

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU20GB612U

6 Foot Aluminum PlugTrak®, 15 A, Single Circuit

  • USB, Tamper Resistant

Product details

General

Catalog Number

HBLALU20GB612U

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

4 Single Receptacles, 4 USB Ports

Series

Aluminum

Style

Tamper Resistant with USB

Type

Single Circuit

UPC

783585450711

Dimensions

Dimensions

74 in x 3 in x 2 in

Height

2 in

Length

74 in

Weight

3.5 lb

Width

3 in

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

1