HUBBELL
WBP_HBLALU24GB512TR_PRODIMAGE
WBP_HBLALU24GB512TR_PRODIMAGE
WBP_HBLALU24GB512_app_PRODIMAGE

PlugTrak, Aluminum, Tamper Resistant, 20A125V, 3' Length, Anodized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLALU24GB306TR

PlugTrak, Tamper Resistant, 20A125V, 3', Anodized

  • Tamper Resistant
  • Available in 3ft. 5 ft. or 6 ft. lengths
  • Available in Standard, Isolated Ground (IG), Tamper-Resistant (TR) and USB (U) versions
  • Multiple spacing configurations
  • Hubbell designed and manufactured 15 or 20 Amp receptacles

Product details

General

Catalog Number

HBLALU24GB306TR

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

6

Series

Aluminum

Style

Tamper Resistant

Type

Single Circuit

UPC

783585453095

Dimensions

Length

3 ft

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

2

Resources and downloads