HUBBELL
WBP_HBL4750CIV_PRODIMAGE
WBP_HBL4750CIV_PRODIMAGE

Metal Raceway, 5' Cover, HBL4750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL4750CIV

Metal Raceway, 5' Cover, HBL4750 Series, Ivory

Product details

General

Catalog Number

HBL4750CIV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750

Specifications

  • Channel Area - 7.20 (sq. in.)
  • Material - Galvanized Steel

Style

Single Channel

Type

Cover Only

UPC

783585216485

Dimensions

Length

5 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

50