HUBBELL
WBP_HBL6750B10IV_PRODIMAGE
WBP_HBL6750B10IV_PRODIMAGE
WBP_HBL6750B10IV_app_KO_PRODIMAGE
WBP_HBL6750BC_together_PRODIMAGE
WBP_HBL6750B10IV_app_PRODIMAGE

Metal Raceway, 10' Base, HBL6750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6750B10IV

Metal Raceway, 10' Base, HBL6750 Series, Ivory

Product details

General

Catalog Number

HBL6750B10IV

Color

Ivory

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Specifications

  • Channel Area - 13.77 (sq. in.)
  • Length - 10 ft. (3m)
  • Material - Galvanized Steel

Style

Single Channel

Type

Base Only

UPC

783585218229

Dimensions

Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

20