HUBBELL
WBP_HBL3000C195GY_PRODIMAGE
WBP_HBL3000C195GY_PRODIMAGE
Discontinued

Metal Raceway, 19.5" Cover, HBL3000 Series, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3000C195GY

Metal Raceway, 19.5" Cover, HBL3000 Series, Gray

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

Product details

General

Catalog Number

HBL3000C195GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000

Specifications

  • Channel Area - 3.7 (sq. in.)
  • Metal Section Length - 19.5 In.

Style

Precut

Type

Cover Only

UPC

783585215068

Dimensions

Length

19.5 in

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10