HUBBELL
WBP_HBL3043BEIV_PRODIMAGE
WBP_HBL3043BEIV_PRODIMAGE

Metal Raceway, Plate, Duplex Opening, HBL3000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3043BEIV

Metal Raceway Plate, Duplex Opening, HBL3000 Series

  • Wide range of covers and cover plates
  • Precut covers and plates provide quick installation
  • Removable cover and cover plates for easy access of wiring compartment

Product details

General

Catalog Number

HBL3043BEIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Series

HBL3000

Style

Duplex

Type

Cover Plates

UPC

783585215488

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2880