HUBBELL
WBP_HBL57484IV_PRODIMAGE
WBP_HBL57484IV_PRODIMAGE

Metal Raceway, Box, 4-Gang, Standard Depth, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL57484IVA

Metal Raceway Box, 4-Gang, Standard Depth, HBL500/700/750 Series

Product details

General

Catalog Number

HBL57484IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

4-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Standard

Type

Boxes

UPC

783585423579

Logistics

Carton Quantity

5

Pallet Quantity

1000