HUBBELL
WBP_HBL5748SW_PRODIMAGE
WBP_HBL5748SW_PRODIMAGE

Metal Raceway, Box, Low Profile, HBL500/700/750 Series, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5748SWA

Metal Raceway Box, Low Profile, HBL500/700/750 Series

Product details

General

Catalog Number

HBL5748SWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

1-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Low Profile

Type

Boxes

UPC

783585423623

Logistics

Carton Quantity

5

Resources and downloads