text.skipToContent text.skipToNavigation

HBL5753RA

By multiple brands 

Catalog ID: HBL5753RA

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL5753RA
Metal Raceway, Alarm Box, 2-Gang, Deep, HBL500/700/750 Series, Red
Add to List

More Options

Where to Buy

Product Details

General

Color Red
EU RoHS Indicator Contact Manufacturer
Item Type Combination HBL500/HBL700/HBL750 Series
Number of Gang(s) 2-Gang
Series
  • HBL500
  • HBL700
  • HBL750
Style Alarm
Type Boxes
UPC 783585423739

Logistics

Carton Quantity 5

Resources and Downloads