HUBBELL
WBP_HBL67473BBBBSSIV_PRODIMAGE
WBP_HBL67473BBBBSSIV_PRODIMAGE

RACEWAY, PLT, 6G 4DUP 2MIN, HBL6750, IV

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL67473BBBBSSIV

RACEWAY, PLT, 6G 4DUP 2MIN, HBL6750, IV

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Catalog Number

HBL67473BBBBSSIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Series

HBL6750

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex Opening and Ortronics®

Type

Cover Plates

UPC

783585217925

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5