HUBBELL
WBP_HBL6747BRRIV_PRODIMAGE
WBP_HBL6747BRRIV_PRODIMAGE

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 1) Duplex and 2) Decorator, Ivory

Brand:

Catalog ID:

HBL6747BRRIV

Metal Raceway, HBL6750 Series, Device Cover Plate, 3-Gang, 1) Duplex and 2) Decorator, Ivory

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Catalog Number

HBL6747BRRIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

3-Gang

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Duplex and Style Line®

Type

Cover Plates

UPC

783585219028

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5