HUBBELL
WBP_HBL2444DIV_PRODIMAGE
WBP_HBL2444DIV_PRODIMAGE
Discontinued

Metal Raceway, Box, 1-Gang, Divided, HBL2400 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2444DIV

Metal Raceway, Box, 1-Gang, Divided, HBL2400 Series, Ivory

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

Product details

General

Catalog Number

HBL2444DIV

Color

Ivory

Item Type

HBL2400 Series

Number of Gang(s)

1-Gang

Series

  • HBL2400
  • HBL2400D

Specifications

  • Style - 1-Gang
  • Type - Divided

Style

Extra Deep

Type

Boxes

UPC

783585341682

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads