HUBBELL
WBP_HBL6747RRFGY_PRODIMAGE
WBP_HBL6747RRFGY_PRODIMAGE

Metal Raceway, HBL6750 Series, Plate, 3- Gang, 2) Decorator Opening and 1) Modular, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6747RRFGY

Metal Raceway, HBL6750 Series, Plate, 3- Gang, 2) Decorator Opening and 1) Modular, Gray

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Catalog Number

HBL6747RRFGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

3-Gang

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Style Line® and Modular Furniture

Type

Cover Plates

UPC

783585218175

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5