HUBBELL
WBP_SP14AL_PRODIMAGE
WBP_SP14AL_PRODIMAGE
Discontinued

Metal Raceway, Steel, Device Plates, 1- Gang, Blank, Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SP14AL

Metal Raceway, Steel, Device Plates, 1- Gang, Blank, Almond

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Catalog Number

SP14AL

Color

Almond

Construction

Stamped

Cutout

Strap Mount Blank

EU RoHS Indicator

No

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Series

  • HBL500
  • HBL750
  • HBL2000
  • HBL2000A
  • HBL2400
  • HBL2400D
  • HBL3000
  • HBL4750
  • HBL6750

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Strap Mount

Type

Plates

UPC

883778115202

Dimensions

Display Size

Standard Sized

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10