HUBBELL
WBP_HBL4750TFGY_PRODIMAGE
WBP_HBL4750TFGY_PRODIMAGE

Metal Raceway, HBL4750 Series, Hubbell to WM, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL4750TFGY

Metal Raceway HBL4750 Series, Hubbell to WM

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL4750TFGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Transition Fitting
  • Trak Item - Fittings

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585216522

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1