HUBBELL
WBP_HBL500TFIV_PRODIMAGE
WBP_HBL500TFIV_PRODIMAGE

Metal Raceway, H To WM Transition, HBL500 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL500TFIV

Metal Raceway H To WM Transition, HBL500 Series

Product details

General

Catalog Number

HBL500TFIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Transition Fitting

Type

Miscellaneous Fittings

UPC

783585216676

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10