HUBBELL
WBP_HBL502B_PRODIMAGE
WBP_HBL502B_PRODIMAGE
WBP_HBL502B_alt_PRODIMAGE

Metal Raceway, Bushing, HBL500 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL502B

Metal Raceway Bushing, HBL500 Series

  • Protect wires from potential abrasion
  • Fits into end of HBL500, HBL700 or HBL750 Raceway

Product details

General

Catalog Number

HBL502B

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Zinc Plated Steel

Style

Bushing

Type

Miscellaneous Fittings

UPC

783585216683

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1000