HUBBELL
WBP_HBL5703IV_PRODIMAGE
WBP_HBL5703IV_PRODIMAGE
WBP_HBL5703IV_alt_PRODIMAGE

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5703IV

Metal Raceway, Mounting Clip, HBL500/HBL750 Series, Ivory

Product details

General

Catalog Number

HBL5703IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Clip

Type

Miscellaneous Fittings

UPC

783585216775

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

100

Pallet Quantity

64800