HUBBELL
WBP_HBL5711RHIV_PRODIMAGE
WBP_HBL5711RHIV_PRODIMAGE
WBP_HBL5711RHIV_Alt_PRODIMAGE
WBP_HBL5711LHIV_HBL5711RHIV_PRODIMAGE

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5711RHIVA

Metal Raceway, Twisted Elbow Right, HBL500/700/750 Series, Ivory

Product details

General

Catalog Number

HBL5711RHIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Internal

Type

Elbows

UPC

783585423081

Logistics

Carton Quantity

5

Pallet Quantity

2850