HUBBELL
WBP_HBL5718BRIV_PRODIMAGE
WBP_HBL5718BRIV_PRODIMAGE

Metal Raceway, Large Radius External Elbow, HBL500/700/750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5718BRIVA

Metal Raceway Large Radius External Elbow, HBL500/700/750 Series

Product details

General

Catalog Number

HBL5718BRIVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

External

Type

Elbows

UPC

783585423142

Logistics

Carton Quantity

10