HUBBELL
WBP_HBL5785AW_PRODIMAGE
WBP_HBL5785AW_PRODIMAGE

Metal Raceway, Combination Connector, HBL500/700/750 Series, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5785AWA

Metal Raceway, Combination Connector, HBL500/700/750 Series, White

Product details

General

Catalog Number

HBL5785AWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423784

Logistics

Carton Quantity

10

Pallet Quantity

3010

Resources and downloads