HUBBELL
WBP_HBL5791_PRODIMAGE
WBP_HBL5791_PRODIMAGE

Metal Raceway, 1/2" EMT Connector, HBL500/HBL7500 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5791

Metal Raceway ½" EMT Connector, HBL500/HBL7500 Series

Product details

General

Catalog Number

HBL5791

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - 1/2 Inch EMT Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217369

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5