HUBBELL
WBP_HBL6715DFOGY_PRODIMAGE
WBP_HBL6715DFOGY_PRODIMAGE

Metal Raceway, HBL6750 Series, Left/Right Tee Fitting, Divided, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL6715DFOGY

Metal Raceway HBL6750 Series, Left/Right Tee Fitting, Divided

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Catalog Number

HBL6715DFOGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Divided

Type

Tees

UPC

783585217703

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM