HUBBELL
WBP_HBL5784IV_PRODIMAGE
WBP_HBL5784IV_PRODIMAGE

Metal Raceway, Conduit Connector, HBL500/700/750 Series, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5784IVA

Metal Raceway Conduit Connector, HBL500/700/750 Series

Product details

General

Catalog Number

HBL5784IVA

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Connector

Type

End Fittings

UPC

783585423760

Logistics

Carton Quantity

5