HUBBELL
WBP_HBL5701C_PRODIMAGE
WBP_HBL5701C_PRODIMAGE

Metal Raceway, Coupling, HBL500/HBL750 Series, Ivory

Brand:

Bryant

Catalog ID:

HBL5701C

Metal Raceway Coupling, HBL500/HBL750 Series

Product details

General

Catalog Number

HBL5701C

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - Coupling
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Coupling

Type

Miscellaneous Fittings

UPC

783585216768

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Resources and downloads