HUBBELL
WBP_HBL5781A_PRODIMAGE
WBP_HBL5781A_PRODIMAGE

Metal Raceway, Galvanized 3/4" Box Connector, HBL500/HBL750 Series

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5781A

Metal Raceway, Galvanized 3/4" Box Connector, HBL500/HBL750 Series

Product details

General

Catalog Number

HBL5781A

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - 3/4 Inch Box Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217277

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10