HUBBELL
WBP_HBL5709GC_PRODIMAGE
WBP_HBL5709GC_PRODIMAGE
WBP_HBL5709GC_alt_PRODIMAGE

Metal Raceway, Grounded Conduit Connector, HBL500/HBL750 Series

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5709GC

Metal Raceway Grounded Conduit Connector, HBL500/HBL750 Series

Product details

General

Catalog Number

HBL5709GC

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - Conduit Grounding Clamp
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Clamp

Type

Miscellaneous Fittings

UPC

783585216799

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10