HUBBELL
WBP_HBL6715IV_PRODIMAGE
WBP_HBL6715IV_PRODIMAGE
WBP_HBL6715IV_Apart_PRODIMAGE
WBP_HBL6715IV_together_PRODIMAGE
WBP_HBL6715IV_Alt_PRODIMAGE

Metal Raceway, HBL6750 Series, Left/Right Tee Fitting, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6715IV

Metal Raceway HBL6750 Series, Left/Right Tee Fitting.

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Catalog Number

HBL6715IV

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Undivided

Type

UPC

783585217734

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM