HUBBELL
WBP_HBL6746HHHIV_PRODIMAGE
WBP_HBL6746HHHIV_PRODIMAGE

Metal Raceway, HBL6750 Series, Tap-Off Connector, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6746HHHIV

Metal Raceway HBL6750 Series, Tap-Off Connector

Product details

General

Catalog Number

HBL6746HHHIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Number of Gang(s)

3-Gang

Series

HBL6750

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Tap-Off Fitting
  • Trak Item - Fittings

Style

Tap-Off Fitting

Type

Miscellaneous Fittings

UPC

783585217864

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5