HUBBELL
WBP_HBL517IV_PRODIMAGE
WBP_HBL517IV_PRODIMAGE

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL517IV

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Product details

General

Catalog Number

HBL517IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Dedicated HBL500 Series

Material

Steel

Series

HBL500

Specifications

Material - Galvanized Steel

Style

Internal

Type

Elbows

UPC

783585216737

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2870