HUBBELL
WBP_HBL6717DFOIV_PRODIMAGE
WBP_HBL6717DFOIV_PRODIMAGE

Metal Raceway, Large Radius Divided Internal Elbow, HBL6750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6717DFOIV

Metal Raceway Large Radius Divided Internal Elbow, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

Product details

General

Catalog Number

HBL6717DFOIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Material

Steel

Series

HBL6750

Specifications

Material - Galvanized Steel

Style

Internal

Type

Elbows

UPC

783585217758

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1