HUBBELL
WBP_HBL5711LHW_PRODIMAGE
WBP_HBL5711LHW_PRODIMAGE

Metal Raceway, Twisted Elbow Left, HBL500/700/750 Series, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBL5711LHWA

Metal Raceway Twisted Elbow Left, HBL500/700/750 Series

Product details

General

Catalog Number

HBL5711LHWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Style

Internal

Type

Elbows

UPC

783585423074

Logistics

Carton Quantity

5

Resources and downloads