HUBBELL
WBP_HBL20C215UIV_PRODIMAGE
WBP_HBL20C215UIV_PRODIMAGE

40" Portable PlugTrak®, 15 A, Single Circuit

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20C215UIV

40" Portable PlugTrak®, 15 A, Single Circuit

  • USB, Portable, Tamper Resistant

Product details

General

Catalog Number

HBL20C215UIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

4 Single Receptacles, 2 USB Ports

Series

Metal

Style

Portable with USB

Type

Single Circuit

UPC

783585450698

Dimensions

Dimensions

60 in x 3.8 in x 1.9 in

Height

1.9 in

Length

60 in

Weight

4 lb

Width

3.8 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cord Length

6 ft