HUBBELL
WBP_HBL20GB512IVTR_PRODIMAGE
WBP_HBL20GB512IVTR_PRODIMAGE
WBP_HBL20GB512IVTR_Angle_PRODIMAGE
WBP_HBL20GB512IVTR_Angle-1_PRODIMAGE

PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL20GB306IVTR

PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Catalog Number

HBL20GB306IVTR

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Metal

Specifications

  • Number of Receptacles - 6 Singles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Inch OC
  • Wiring Type - Hard Wired

Style

Tamper Resistant

Type

Single Circuit

UPC

783585455891

Dimensions

Length

3 ft

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

2